IESNA:LM-63-2002
[TEST]P1857725
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D1440U927-4F0-1E-UDD-FLGHOB(270)-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3348
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 54.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
594.7 590.2 586.2 580.1 573.9 567.4 555.9 542.4 532 520.1
500.6 477.7 459.7 438.3 404.7 366.1 338.4 310.2 269 231.4
208 186.8 157.6 132.6 117.4 103.6 84.6 67.9 57.5 48.2
35.6 24.5 18 12.3 4.9 1.1 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 0.6 0 4 13.4 31.1
43.7 53.9 68.9 88.2 100.4 113.7 133.9 153.5 165.8 177.5
195 211.9 223.4 236.3 255.1 273.2 286.3 299.5 319.2 339.5
351.2 365.5 383 399.1 409.5 419.3 434.7 450.1 465.1 483.2
513.7 427.6 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 0.1 0 1.8 5.2 11.9
22.4 30.4 38.6 50.4 59.7 70.3 85 101.6 110 117.3
128.3 138.1 146.3 155.8 172.5 189.7 202.3 213.8 232.4 250.1
262.4 276.1 293.5 307.6 318.6 329.5 347.2 370.4 394.2 426.6
482 417.7 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 0.1 0 1.2 2.6 5.3
11.9 17.2 22.7 33.5 41.3 48.8 59.9 73.4 80 86.2
96.1 104 111 119.3 134.3 148.7 159.1 168.6 183.9 199.5
212.3 227.1 246.9 264.5 277.3 290.1 311.4 334.4 356.3 386.5
446.7 406.1 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 0.2 0 1.2 1.9 2.8
5 7.6 11.7 23.5 30.3 34.4 42.7 53.2 58.7 64.9
75.4 83.2 89.7 97.4 110.9 121.9 129.5 136.8 148 161.7
175.1 191.6 214.5 237.5 252.5 267.6 292.8 313.1 329.5 351.9
410.2 394 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 1.5
1.5 2.5 5.2 15.4 21 24.6 32 40.2 44.6 50.5
60.6 68 74.2 81.4 93 102.7 109.5 116.2 126 138.3
150.3 165.4 188 214.3 231.5 248.8 276.3 297.8 312.3 330.3
383.4 382.4 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 1.5
1.5 2 3.1 8.9 13.4 19.2 27.9 34.4 37.7 43.1
51.6 58.4 64.6 71.2 80.6 91.3 99.2 107 117.7 129.2
137.9 148.6 167.3 194.9 214.3 233.7 261.8 288.6 304.7 321.6
366.2 371.4 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 1.4
1.4 1.5 1.5 3.8 7.4 14.7 24.3 29.9 32.2 37
44.4 50.5 56.5 62.8 70.8 81.8 90.2 99 110.7 121.6
127.9 135.2 150.5 178.4 199.5 220.9 249.6 280.3 298.2 314.4
352.4 362.3 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 0.7
0.7 1.4 1.5 3 6 12.8 22.2 29 30.8 35.1
42.3 48.2 53 59.9 68.7 78.1 85.4 94.8 107.2 118.3
125.2 131.9 144.9 170.9 191.9 214.4 244.1 274.6 294.7 311.5
348.9 359 0
594.7 585.1 534.4 433.5 371.2 323 268.3 222.7 197.1 174.8
145.2 118.2 103.3 90 71.6 55.8 46.2 40.3 32.4 25.9
22.6 19.2 14.1 6.6 1.8 1.2 0.7 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 0
0 1.2 1.5 2.2 4.6 10.8 20.1 28.2 29.4 33.2
40.3 45.9 49.6 57 66.6 74.4 80.6 90.5 103.8 115
122.4 128.6 139.4 163.3 184.4 207.9 238.6 269 291.3 308.6
345.5 355.7 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 0.7
0.7 1.4 1.5 3 6 12.8 22.2 29 30.8 35.1
42.3 48.2 53 59.9 68.7 78.1 85.4 94.8 107.2 118.3
125.2 131.9 144.9 170.9 191.9 214.4 244.1 274.6 294.7 311.5
348.9 359 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 1.4
1.4 1.5 1.5 3.8 7.4 14.7 24.3 29.9 32.2 37
44.4 50.5 56.5 62.8 70.8 81.8 90.2 99 110.7 121.6
127.9 135.2 150.5 178.4 199.5 220.9 249.6 280.3 298.2 314.4
352.4 362.3 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 1.5
1.5 2 3.1 8.9 13.4 19.2 27.9 34.4 37.7 43.1
51.6 58.4 64.6 71.2 80.6 91.3 99.2 107 117.7 129.2
137.9 148.6 167.3 194.9 214.3 233.7 261.8 288.6 304.7 321.6
366.2 371.4 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 0.3 0 1.2 1.5 1.5
1.5 2.5 5.2 15.4 21 24.6 32 40.2 44.6 50.5
60.6 68 74.2 81.4 93 102.7 109.5 116.2 126 138.3
150.3 165.4 188 214.3 231.5 248.8 276.3 297.8 312.3 330.3
383.4 382.4 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 0.2 0 1.2 1.9 2.8
5 7.6 11.7 23.5 30.3 34.4 42.7 53.2 58.7 64.9
75.4 83.2 89.7 97.4 110.9 121.9 129.5 136.8 148 161.7
175.1 191.6 214.5 237.5 252.5 267.6 292.8 313.1 329.5 351.9
410.2 394 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 0.1 0 1.2 2.6 5.3
11.9 17.2 22.7 33.5 41.3 48.8 59.9 73.4 80 86.2
96.1 104 111 119.3 134.3 148.7 159.1 168.6 183.9 199.5
212.3 227.1 246.9 264.5 277.3 290.1 311.4 334.4 356.3 386.5
446.7 406.1 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 0.1 0 1.8 5.2 11.9
22.4 30.4 38.6 50.4 59.7 70.3 85 101.6 110 117.3
128.3 138.1 146.3 155.8 172.5 189.7 202.3 213.8 232.4 250.1
262.4 276.1 293.5 307.6 318.6 329.5 347.2 370.4 394.2 426.6
482 417.7 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 0.6 0 4 13.4 31.1
43.7 53.9 68.9 88.2 100.4 113.7 133.9 153.5 165.8 177.5
195 211.9 223.4 236.3 255.1 273.2 286.3 299.5 319.2 339.5
351.2 365.5 383 399.1 409.5 419.3 434.7 450.1 465.1 483.2
513.7 427.6 0
594.7 590.2 586.2 580.1 573.9 567.4 555.9 542.4 532 520.1
500.6 477.7 459.7 438.3 404.7 366.1 338.4 310.2 269 231.4
208 186.8 157.6 132.6 117.4 103.6 84.6 67.9 57.5 48.2
35.6 24.5 18 12.3 4.9 1.1 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 0.6 0 55.2 94 130.2
148.4 163 183.2 205 218.8 237.1 264.1 289.4 305.6 321.1
344.5 367 381.8 395.7 415.6 432.7 444.7 455.7 471.3 488.1
496.5 506.9 519.4 530.3 536.9 542.3 549.7 553 555.3 556.9
557.1 443.6 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 0.1 0 104.3 166.3 210.2
231.7 248.5 267.2 283.9 296.6 317.1 345.3 373.5 389.6 404.6
427.1 448.2 463.1 474.8 493.4 508.7 519 526.2 536.8 547.3
552.9 559 566.2 570.1 573.4 575.5 577.2 576.1 574.6 573.9
568.8 449.6 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 0.1 0 157.8 316.1 466.5
545.4 557.8 532.5 518.2 517 527.3 544.8 563.9 573.8 581.6
595.5 608.7 618.2 624.8 634.2 640.1 643 643 641.4 639.3
636.8 633.9 628 620.9 617.1 613 606.3 598 591.8 586.9
576.9 453.6 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 0.2 0 212.9 491.7 781.4
935.8 941.6 858.2 804.2 784.8 780.8 783.8 789.7 791.4 789.8
792.4 795.6 797.9 798.5 796 789.9 783.4 775.2 759.2 742.1
729.7 716.4 694.8 675.3 663.3 652 635.9 619.5 608.4 598.5
583.8 456.9 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 0.3 0 242.9 539.2 874.7
1088.3 1205.1 1273.7 1227.7 1179.4 1136 1080.2 1036.7 1014.1 996.1
980.4 972.3 968.3 964.5 954.7 940.3 926.7 910.1 880.4 848.1
825.8 802.2 765.7 731 709.4 691 663.8 639.6 624.6 610
590.3 459.7 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 0.3 0 247.9 458.6 746.4
1002.9 1348.3 1779.1 1788.6 1700.6 1592.8 1434.2 1304.8 1242 1200.3
1159.4 1139 1129.5 1122.9 1110.4 1091.2 1072.7 1047.9 1005 957.2
924.9 891.5 840.8 788.2 755.6 729.9 690 658.2 640.4 621.4
596.5 461.9 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 253.8 397.8 636.9
910.7 1412 2129.3 2227.6 2124.8 1977.2 1744.7 1545.7 1447.2 1381.4
1313.1 1278.1 1262 1251.8 1236.5 1214.3 1192.3 1161.6 1108.8 1048.4
1007.4 965.7 903.1 835.6 794.1 761.6 711.3 673.1 652.4 630
600.8 463.3 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 262.6 396.5 584
797.7 1236.8 2013.6 2300.4 2257.7 2144.2 1925.1 1704.8 1584.3 1493.1
1391 1334.9 1308.8 1292.6 1274.4 1253.9 1232.9 1203.3 1150.1 1086.3
1039.8 994.7 927.2 853.6 810 771.4 718.2 677.1 653.1 630.1
599.4 462.2 0
594.7 585.1 534.4 433.5 371.2 323 268.3 222.7 197.1 174.8
145.2 118.2 103.3 90 71.6 55.8 46.2 40.3 32.4 25.9
22.6 19.2 14.1 6.6 1.8 1.2 0.7 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 271.4 395.1 531.1
684.8 1061.6 1897.9 2373.3 2390.6 2311.3 2105.5 1863.8 1721.3 1604.8
1468.8 1391.6 1355.7 1333.4 1312.3 1293.4 1273.5 1245 1191.4 1124.2
1072.1 1023.8 951.3 871.7 825.8 781.2 725.1 681.1 653.8 630.3
598 461.1 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 262.6 396.5 584
797.7 1236.8 2013.6 2300.4 2257.7 2144.2 1925.1 1704.8 1584.3 1493.1
1391 1334.9 1308.8 1292.6 1274.4 1253.9 1232.9 1203.3 1150.1 1086.3
1039.8 994.7 927.2 853.6 810 771.4 718.2 677.1 653.1 630.1
599.4 462.2 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.3 0 253.8 397.8 636.9
910.7 1412 2129.3 2227.6 2124.8 1977.2 1744.7 1545.7 1447.2 1381.4
1313.1 1278.1 1262 1251.8 1236.5 1214.3 1192.3 1161.6 1108.8 1048.4
1007.4 965.7 903.1 835.6 794.1 761.6 711.3 673.1 652.4 630
600.8 463.3 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 0.3 0 247.9 458.6 746.4
1002.9 1348.3 1779.1 1788.6 1700.6 1592.8 1434.2 1304.8 1242 1200.3
1159.4 1139 1129.5 1122.9 1110.4 1091.2 1072.7 1047.9 1005 957.2
924.9 891.5 840.8 788.2 755.6 729.9 690 658.2 640.4 621.4
596.5 461.9 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 0.3 0 242.9 539.2 874.7
1088.3 1205.1 1273.7 1227.7 1179.4 1136 1080.2 1036.7 1014.1 996.1
980.4 972.3 968.3 964.5 954.7 940.3 926.7 910.1 880.4 848.1
825.8 802.2 765.7 731 709.4 691 663.8 639.6 624.6 610
590.3 459.7 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 0.2 0 212.9 491.7 781.4
935.8 941.6 858.2 804.2 784.8 780.8 783.8 789.7 791.4 789.8
792.4 795.6 797.9 798.5 796 789.9 783.4 775.2 759.2 742.1
729.7 716.4 694.8 675.3 663.3 652 635.9 619.5 608.4 598.5
583.8 456.9 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 0.1 0 157.8 316.1 466.5
545.4 557.8 532.5 518.2 517 527.3 544.8 563.9 573.8 581.6
595.5 608.7 618.2 624.8 634.2 640.1 643 643 641.4 639.3
636.8 633.9 628 620.9 617.1 613 606.3 598 591.8 586.9
576.9 453.6 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 0.1 0 104.3 166.3 210.2
231.7 248.5 267.2 283.9 296.6 317.1 345.3 373.5 389.6 404.6
427.1 448.2 463.1 474.8 493.4 508.7 519 526.2 536.8 547.3
552.9 559 566.2 570.1 573.4 575.5 577.2 576.1 574.6 573.9
568.8 449.6 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 0.6 0 55.2 94 130.2
148.4 163 183.2 205 218.8 237.1 264.1 289.4 305.6 321.1
344.5 367 381.8 395.7 415.6 432.7 444.7 455.7 471.3 488.1
496.5 506.9 519.4 530.3 536.9 542.3 549.7 553 555.3 556.9
557.1 443.6 0
594.7 590.2 586.2 580.1 573.9 567.4 555.9 542.4 532 520.1
500.6 477.7 459.7 438.3 404.7 366.1 338.4 310.2 269 231.4
208 186.8 157.6 132.6 117.4 103.6 84.6 67.9 57.5 48.2
35.6 24.5 18 12.3 4.9 1.1 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
